More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 1L Round Media Storage Bottles, with GL45 Screw Cap
Product Number1395-1L
These heavy duty 1L PYREX® round bottles can be used for storage as well as mixing and sampling. They include a linerless, one-piece autoclavable orange polypropylene plug seal GL45 threaded cap with a drip-free pouring ring. New glass bead indicates full capacity line. Bottles have permanent white enamel graduations and marking spots.
Caution: DO NOT tighten caps immediately after autoclaving as the vacuum resulting from cooling can cause breakage.
A wide range of optional caps are available for these bottles:
- Polypropylene colored caps in a choice of orange, green, purple, red, and light gray for ease of sorting and identification.
- Vented membrane cap with 022 µm PTFE hydrophobic membrane.
- Red PBT (polybutylene terephthalate) solid caps and ETFE pouring rings for dry heat sterilization (180°C).
- PBT caps with silicone septa for syringe sampling or introduction of reagents.
$192.23 per case
In Stock
Product Number | 1395-1L |
Qty./Pk | 10 / Pk |
Qty./Cs | 10 / Cs |
Brand | PYREX® |
Capacity | 1000 mL |
Bottle Style | Media storage |
Neck Style | Wide Mouth |
Top Style | Threaded |
Cap Style | Plug seal |
Cap Material | Polypropylene |
Bottle Shape | Cylindrical |
Cap Color | Orange |
Thread Finish | 45 |
Graduation Interval | 100 mL (approx.) |
Bottle Feature | Graduated |
Feature | Reusable |
Height | 225 mm (approx.) |
O.D. | 101 mm (approx.) |
Sterile | No |
Graduation Range | 100 - 900 mL (approx.) |
- Quality Certificate - Lot No.35423001
- Quality Certificate - Lot No.25623001
- Quality Certificate - Lot No.20123001
- Quality Certificate - Lot No.12423001
- Quality Certificate - Lot No.08223001
- Quality Certificate - Lot No.05323001
- Quality Certificate - Lot No.34922001
- Quality Certificate - Lot No.27822001
- Quality Certificate - Lot No.20122001
- Quality Certificate - Lot No.16622001
- Quality Certificate - Lot No.10322001
- Quality Certificate - Lot No.10122001
- Quality Certificate - Lot No.34721001
- Quality Certificate - Lot No.20221001
- Quality Certificate - Lot No.03321001
- Quality Certificate - Lot No.10620001
- Quality Certificate - Lot No.02220001
- Quality Certificate - Lot No.29519001
- Quality Certificate - Lot No.23819001
- Quality Certificate - Lot No.12319001
- Quality Certificate - Lot No.03219001
- Quality Certificate - Lot No.32518001
- Quality Certificate - Lot No.25418001
- Quality Certificate - Lot No.23418001
- Quality Certificate - Lot No.10118001
- Quality Certificate - Lot No.00318001
- Quality Certificate - Lot No.34817001