More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 500 mL Round Media Storage Bottles, with GL45 PBT Plug Seal High Temperature Cap
Product Number1395-500HTC
These heavy duty 250 mL PYREX® round bottles can be used for storage as well as mixing and sampling. They include an autoclavable red polybutylene terephthalate (PBT) GL45 threaded cap with PTFE faced silicone liner and ETFE pouring ring for dry heat sterilization (180°C). New glass bead indicates full capacity line. Bottles have permanent white enamel graduations and marking spots.
Caution: DO NOT tighten caps immediately after autoclaving as the vacuum resulting from cooling can cause breakage.
A wide range of optional caps are available for these bottles:
- Polypropylene colored caps in a choice of orange, green, purple, red, and light gray for ease of sorting and identification
- Vented membrane cap with 0.22 µm PTFE hydrophobic membrane
- PBT caps with silicone septa for syringe sampling or introduction of reagents
$306.98 per case
In Stock
Product Number | 1395-500HTC |
Qty./Pk | 10 / Pk |
Qty./Cs | 10 / Cs |
Brand | PYREX® |
Capacity | 500 mL |
Bottle Style | Media storage |
Neck Style | Wide Mouth |
Top Style | Threaded |
Cap Style | Screw cap |
Cap Material | Polybutylene terephthalate |
Bottle Shape | Cylindrical |
Cap Color | Red |
Thread Finish | 45 |
Graduation Interval | 100 mL (approx.) |
Bottle Feature | Graduated |
Feature | Reusable |
Height | 176 mm (approx.) |
O.D. | 86 mm (approx.) |
Sterile | No |
Graduation Range | 100 - 400 mL (approx.) |
- Quality Certificate - Lot No.09722001
- Quality Certificate - Lot No.12721001
- Quality Certificate - Lot No.06421001
- Quality Certificate - Lot No.28219001
- Quality Certificate - Lot No.25419001
- Quality Certificate - Lot No.12917001
- Quality Certificate - Lot No.04717001
- Quality Certificate - Lot No.33114001