text.skipToContent text.skipToNavigation

More products coming back in stock every day! See our shopping list. for available high demand items.

PYREX® 1L Square Glass Media Storage Bottles, with GL45 Screw Cap

Product Number1396-1L

E-mail


These heavy duty 1L square bottles are manufactured from PYREX® borosilicate glass for chemical and thermal resistance. Square bottles are easier to handle, require less space (13-20%) on the shelf or in the autoclave and are ideal for mixing, sampling and storage. Features include white enamel graduations, large marking spot and a glass ridge molded into the bottle to indicate full capacity. Bottles include a linerless, one-piece autoclavable orange GL45 threaded polypropylene plug seal cap and a drip-free pouring ring.

Caution: Square bottles should NOT be used with bottle top filter units, or in other applications involving vacuum pressure, as breakage may occur. DO NOT tighten caps immediately after autoclaving as the vacuum resulting from cooling can cause breakage.

A wide range of optional caps are available for these bottles:

  • Polypropylene colored caps for ease of sorting and identification.
  • Vented membrane cap with 0.22 µm PTFE hydrophobic membrane.
  • PBT (polybutylene terephthalate) solid caps and ETFE pouring rings for dry heat sterilization (180°C).
  • PBT caps with silicone septa for syringe sampling or introduction of reagents.



$261.07 per case

In Stock

Details
Product Number   1396-1L
Qty./Pk   10 / Pk  
Qty./Cs   10 / Cs  
Brand   PYREX®  
Capacity   1000 mL  
Bottle Style   Media storage  
Neck Style   Wide Mouth  
Top Style   Threaded  
Cap Style   Plug seal  
Cap Material   Polypropylene  
Bottle Shape   Cylindrical  
Cap Color   Orange  
Thread Finish   45  
Graduation Interval   100 mL (approx.)  
Bottle Feature   Low actinic  
Feature   Reusable  
Height   138 mm (approx.)  
O.D.   70 mm (approx.)  
Cross Section   94 x 94 mm (approx)  
Sterile   No  
Graduation Range   100 - 900 mL (approx.)  
Specifications Documents