More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 30 mL Standard Weighing Bottle with Short Length External 34/12 Standard Taper Joint
Product Number1686-3060
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These 30 mL PYREX® standard weighing bottles have an external 34/12 Standard Taper joint style opening. The closure style cap fits over the externally ground body.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$620.95 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 1686-3060 |
Qty./Pk | 6 / Pk |
Qty./Cs | 18 / Cs |
Brand | PYREX® |
Capacity | 30 mL |
Bottle Style | Weighing |
Neck Style | Wide Mouth |
Top Style | Tooled mouth |
Bottle Shape | Cylindrical |
Stopper Style | No stopper |
Bottle Feature | PYREXPLUS coated |
Feature | Reusable |
Height | 200 mm (approx.) |
O.D. | 107 mm (approx.) |
Neck O.D. | 45 mm (approx.) |
Tubulation O.D. | 10 mm (approx.) |
Weight | 32 g (approx.) |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33821017
- Quality Certificate - Lot No.15919018
- Quality Certificate - Lot No.09319001
- Quality Certificate - Lot No.30418992
- Quality Certificate - Lot No.09418001
- Quality Certificate - Lot No.22317206
- Quality Certificate - Lot No.02213001
- Quality Certificate - Lot No.24009001
- Quality Certificate - Lot No.12509001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.19305003