Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 75x25 mm Microscope Slides, Frosted Two Sides, One End
Product Number2949-75X25
These 75x25mm Corning microscope slides are made from water-white glass to maximize clarity and are frosted at one end on both sides. Slides are 0.9 to 1.10mm thick. Corning frosted slides are highly legible and easy to write on. To minimize waste, they are inspected for chips and rough edges before being packaged.
- Products are packaged in 1/2 gross boxes (approx. 72 slides each)
- 10 gross = 20 boxes (1440 slides total)
$652.80 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 2949-75X25 |
Qty./Pk | 0.5 gross / Pk |
Qty./Cs | 10 gross / Cs |
Brand | Corning® |
Size | 75x25 mm (approx) |
Thickness | 0.9 - 1.1 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10525003
- Quality Certificate - Lot No.09725003
- Quality Certificate - Lot No.08525003
- Quality Certificate - Lot No.06325003
- Quality Certificate - Lot No.11522003
- Quality Certificate - Lot No.10222003
- Quality Certificate - Lot No.06222003
- Quality Certificate - Lot No.05222003
- Quality Certificate - Lot No.02822003
- Quality Certificate - Lot No.25121003
- Quality Certificate - Lot No.23721003
- Quality Certificate - Lot No.20921003
- Quality Certificate - Lot No.20121003
- Quality Certificate - Lot No.15821003
- Quality Certificate - Lot No.14021003
- Quality Certificate - Lot No.11721003
- Quality Certificate - Lot No.08421003
- Quality Certificate - Lot No.07421003
- Quality Certificate - Lot No.05421003
- Quality Certificate - Lot No.01321003
- Quality Certificate - Lot No.33820003
- Quality Certificate - Lot No.09420003
- Quality Certificate - Lot No.31719003
- Quality Certificate - Lot No.30319003
- Quality Certificate - Lot No.20419003
- Quality Certificate - Lot No.15719003
- Quality Certificate - Lot No.14119003
- Quality Certificate - Lot No.07919003
- Quality Certificate - Lot No.06519003
- Quality Certificate - Lot No.00319003