text.skipToContent text.skipToNavigation

More products coming back in stock every day! See our shopping list. for available high demand items.

Corning® Spatula with Flat End Blade/Spoon, Sterile

Product Number3007

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


These Corning® spatulas are specifically targeted toward researchers interested in eliminating the recycling and cleaning necessary with reusable spatulas.

  • Spatulas have a flat end blade at one end and a spoon at the other end.
  • Each spatula is individually packaged, RNase/DNase free, nonpyrogenic, antistatic and sterile.


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$278.65 per case

In Stock

You might also be interested in
PYREX® Double Metric Scale Cylinders, Class A, To Deliver
Stripette™ Serological Pipets
Falcon® Pipet Controller with two 0.2 µm and two 0.45 µm Filters, 2-Position Charging Stand, Universal Power Supply, Battery (Set of 3)
Axygen® Axypet® Single- and Multi-channel Pipettors
Details
Product Number   3007
Qty./Pk   1 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Specifications Documents