More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 190x100 mm Crystallizing Dish
Product Number3140-190
These flat PYREX® dishes have approximately a 2500 mL capacity with rims that are reinforced and fire polished to reduce chipping. They will withstand repeated sterilization (wet or dry) and are ideal for storage and crystallization.
$511.15 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 3140-190 |
Qty./Pk | 2 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 2500 mL |
Dish Style | Crystalizing |
Top Style | Heavy duty rim |
Feature | Reusable |
Diameter | 190 mm (approx.) |
Height | 100 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22623002
- Quality Certificate - Lot No.08822002
- Quality Certificate - Lot No.10820002
- Quality Certificate - Lot No.27917002
- Quality Certificate - Lot No.15415002
- Quality Certificate - Lot No.35312002
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.27407002
- Quality Certificate - Lot No.09908006
- Quality Certificate - Lot No.09108999
- Quality Certificate - Lot No.09107999
- Quality Certificate - Lot No.09106999
- Quality Certificate - Lot No.09060999
- Quality Certificate - Lot No.08808006