More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
6.5 mm Transwell® with 8.0 µm Pore Polyester Membrane Insert, Sterile
Product Number3464
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Packaged 12 inserts in a 24 well plate, 4 plates per case
- Treated for optimal cell attachment
- Excellent visibility under phase contrast microscopy
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$291.49 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 3464 |
Qty./Pk | 12 / Pk |
Qty./Cs | 48 / Cs |
Brand | Corning® |
Plate Format | 24-well |
Plate Color | Clear |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Shape | Round |
Cell Growth Area | 0.33 cm² |
Recommended Medium Well Volume | 0.6 mL |
Recommended Medium Insert Volume | 0.1 mL |
Surface Treatment | Membrane surface suitable for cell culture |
Sterile | Yes |
Membrane Material | Polyester (PET) |
Membrane Pore Size | 8 µm |
Nominal Pore Density | 1x10⁵ pores per cm² |
Membrane Diameter | 6.5 mm |
Lids Included | Yes |
Packaging Format | 12 Inserts/Plate/Pk, 4 Plates/Cs |
Specifications Documents
Compatible Accessories
Costar® 24-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
3526In Stock
$204.70 per case
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694In Stock
$551.81 per case
Available Certificates
- Quality Certificate - Lot No.09224059
- Quality Certificate - Lot No.08924022
- Quality Certificate - Lot No.07824004
- Quality Certificate - Lot No.07524044
- Quality Certificate - Lot No.29823015
- Quality Certificate - Lot No.29623027
- Quality Certificate - Lot No.29423020
- Quality Certificate - Lot No.23623048
- Quality Certificate - Lot No.23623017
- Quality Certificate - Lot No.19223027
- Quality Certificate - Lot No.19223024
- Quality Certificate - Lot No.16423016
- Quality Certificate - Lot No.16423014
- Quality Certificate - Lot No.06123034
- Quality Certificate - Lot No.03123015
- Quality Certificate - Lot No.33522051
- Quality Certificate - Lot No.18122030
- Quality Certificate - Lot No.15722008
- Quality Certificate - Lot No.15722006
- Quality Certificate - Lot No.15222054
- Quality Certificate - Lot No.15122054
- Quality Certificate - Lot No.15122027
- Quality Certificate - Lot No.30621054
- Quality Certificate - Lot No.30521056
- Quality Certificate - Lot No.30221033
- Quality Certificate - Lot No.26621037
- Quality Certificate - Lot No.26421048
- Quality Certificate - Lot No.26421046
- Quality Certificate - Lot No.26421028
- Quality Certificate - Lot No.24221054