Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Costar® 6-well Clear TC-treated Multiple Well Plates, Bulk Packed, Sterile
Product Number3506

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Flat bottoms
- Nonreversible lids with condensation rings to reduce contamination
- Individual alphanumerical codes for well identification
- Uniform footprint for ease in stacking
- Treated for optimal cell attachment
- Sterilized by gamma irradiation
- Nonpyrogenic

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$316.77 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 3506 |
Qty./Pk | 5 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 6-well |
Plate Feature | Standard |
Plate Color | Clear |
Well Volume | 16.8 mL |
Cell Growth Area | 9.5 cm² (approx.) |
Recommended Medium Well Volume | 1.9 - 2.9 mL |
Sterile | Yes |
Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10925014
- Quality Certificate - Lot No.10825004
- Quality Certificate - Lot No.10625010
- Quality Certificate - Lot No.09625007
- Quality Certificate - Lot No.07225001
- Quality Certificate - Lot No.07025601
- Quality Certificate - Lot No.07025002
- Quality Certificate - Lot No.06725016
- Quality Certificate - Lot No.06525601
- Quality Certificate - Lot No.06225064
- Quality Certificate - Lot No.06025013
- Quality Certificate - Lot No.05925014
- Quality Certificate - Lot No.05025010
- Quality Certificate - Lot No.04825039
- Quality Certificate - Lot No.04125001
- Quality Certificate - Lot No.03825023
- Quality Certificate - Lot No.03025038
- Quality Certificate - Lot No.02925010
- Quality Certificate - Lot No.02225024
- Quality Certificate - Lot No.02025030
- Quality Certificate - Lot No.00825601
- Quality Certificate - Lot No.00725601
- Quality Certificate - Lot No.35424601
- Quality Certificate - Lot No.35124601
- Quality Certificate - Lot No.32424601
- Quality Certificate - Lot No.30224003
- Quality Certificate - Lot No.30024011
- Quality Certificate - Lot No.29924043
- Quality Certificate - Lot No.29824009
- Quality Certificate - Lot No.29724032