More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 100 mm x 15 mm Not TC-treated Bacteriological Petri Dish, 20/Pack, 500/Case, Sterile
Product Number351029
Falcon® 100mm x 15mm Standard Style Bacteriological Petri Dish, not treated polystyrene, 20/pack, 500/case, sterile
- Durable construction for stable dish manipulation
- Crystal-grade, virgin polystyrene for optical clarity
$190.06 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 351029 |
Qty./Pk | 20 / Pk |
Qty./Cs | 500 / Cs |
Brand | Falcon® |
Dish Style | Petri |
Petri Dish Style | 100 mm x 15 mm |
Surface Treatment | Not Treated |
Cell Growth Area | 56.5 cm² |
Diameter | 100 mm |
O.D. | 87.91 mm |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9351005
- Quality Certificate - Lot No.9350008
- Quality Certificate - Lot No.9349008
- Quality Certificate - Lot No.9349007
- Quality Certificate - Lot No.9348004
- Quality Certificate - Lot No.9348003
- Quality Certificate - Lot No.9347006
- Quality Certificate - Lot No.9346005
- Quality Certificate - Lot No.9344003
- Quality Certificate - Lot No.9342007
- Quality Certificate - Lot No.9339007
- Quality Certificate - Lot No.9336002
- Quality Certificate - Lot No.9335009
- Quality Certificate - Lot No.9326012
- Quality Certificate - Lot No.9326011
- Quality Certificate - Lot No.9325005
- Quality Certificate - Lot No.9325004
- Quality Certificate - Lot No.9324004
- Quality Certificate - Lot No.9323015
- Quality Certificate - Lot No.9323014
- Quality Certificate - Lot No.9319009
- Quality Certificate - Lot No.9318007
- Quality Certificate - Lot No.9317008
- Quality Certificate - Lot No.9316009
- Quality Certificate - Lot No.9315007
- Quality Certificate - Lot No.9280011
- Quality Certificate - Lot No.9279007
- Quality Certificate - Lot No.9278005
- Quality Certificate - Lot No.9276004
- Quality Certificate - Lot No.9275011