Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 150 mm x 15 mm细菌培养皿,未经TC处理,10/包,100/箱,无菌
Product Number351058
Falcon®150mm x 15mm细菌培养皿,未经TC处理,10/包,100/箱,无菌 Falcon® 150mm x 15mm细菌培养皿,未处理聚苯乙烯,10/包,100/箱,无菌
Added to Your Shopping Cart
Details
| Product Number | 351058 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Falcon® |
| Dish Style | Petri |
| Petri Dish Style | 150 mm x 15 mm |
| Surface Treatment | Not Treated |
| Cell Growth Area | 151 cm² |
| Diameter | 150 mm |
| O.D. | 142.37 mm |
| Sterile | Yes |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
| Dish Type | Stackable |
| Vented | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9364911
- Quality Certificate - Lot No.9336801
- Quality Certificate - Lot No.9308640
- Quality Certificate - Lot No.9280401
- Quality Certificate - Lot No.9273732
- Quality Certificate - Lot No.9266295
- Quality Certificate - Lot No.9252369
- Quality Certificate - Lot No.9232937
- Quality Certificate - Lot No.9224678
- Quality Certificate - Lot No.9168621
- Quality Certificate - Lot No.9147554
- Quality Certificate - Lot No.9134987
- Quality Certificate - Lot No.9105813
- Quality Certificate - Lot No.9084683
- Quality Certificate - Lot No.9064656
- Quality Certificate - Lot No.9050781
- Quality Certificate - Lot No.9028526
- Quality Certificate - Lot No.9023856
- Quality Certificate - Lot No.9015621
- Quality Certificate - Lot No.8330796
- Quality Certificate - Lot No.8302676
- Quality Certificate - Lot No.8281986
- Quality Certificate - Lot No.8267972
- Quality Certificate - Lot No.8253919
- Quality Certificate - Lot No.8218803
- Quality Certificate - Lot No.8184803
- Quality Certificate - Lot No.8162631
- Quality Certificate - Lot No.8149900
- Quality Certificate - Lot No.8120769
- Quality Certificate - Lot No.8106911