Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Falcon® 14 mL Round Bottom Polystyrene Test Tube, with Snap Cap, Sterile, 125/Pack, 1000/Case
Product Number352051

Learn More

Falcon® 17x100mm, 14 mL polystyrene round bottom test tubes have a 1,400 RCF rating. The tubes come with polyethylene dual-position snap caps, which offer both vented and fully closed positions. The sterile tubes are sold 125 to a pack and 1,000 to a case. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Dual position snap-cap prevents sample loss with ease of handling
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$326.48 per case
In Stock
Product Number | 352051 |
Qty./Pk | 125 / Pk |
Qty./Cs | 1000 / Cs |
Brand | Falcon® |
Tube Style | Test |
Cap Color | Natural |
Graduations | No |
Capacity | 14 mL |
Sterile | Yes |
O.D. | 17 mm |
Product Material | Polystyrene |
Application | Diagnostics |
- Quality Certificate - Lot No.09425013
- Quality Certificate - Lot No.08325100
- Quality Certificate - Lot No.07625065
- Quality Certificate - Lot No.06925078
- Quality Certificate - Lot No.34824010
- Quality Certificate - Lot No.34424017
- Quality Certificate - Lot No.34124020
- Quality Certificate - Lot No.34024012
- Quality Certificate - Lot No.33924016
- Quality Certificate - Lot No.33324025
- Quality Certificate - Lot No.33024071
- Quality Certificate - Lot No.32724057
- Quality Certificate - Lot No.32624028
- Quality Certificate - Lot No.32424089
- Quality Certificate - Lot No.32024024
- Quality Certificate - Lot No.31624067
- Quality Certificate - Lot No.30924044
- Quality Certificate - Lot No.29224030
- Quality Certificate - Lot No.29124034
- Quality Certificate - Lot No.28824114
- Quality Certificate - Lot No.26124081
- Quality Certificate - Lot No.25624032
- Quality Certificate - Lot No.25324040
- Quality Certificate - Lot No.23524001
- Quality Certificate - Lot No.23424001
- Quality Certificate - Lot No.23224007
- Quality Certificate - Lot No.18624061
- Quality Certificate - Lot No.18324058
- Quality Certificate - Lot No.16824012
- Quality Certificate - Lot No.16624028