More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 14 mL Round Bottom High Clarity PP Test Tube, Graduated, with Snap Cap, Sterile, 25/Pack, 500/Case
Product Number352059
Learn More
Falcon® 17x100mm, 14 mL high-clarity polypropylene (PP) round bottom test tubes have a 3,000 RCF rating. Each tube features printed blue graduations and a white writing patch. The tubes come with polyethylene dual-position snap caps, which offer both vented and fully closed positions. The sterile tubes are sold 25 to a pack and 500 to a case. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Dual position snap-cap prevents sample loss with ease of handling
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$264.18 per case
In Stock
Product Number | 352059 |
Qty./Pk | 25 / Pk |
Qty./Cs | 500 / Cs |
Brand | Falcon® |
Tube Style | Test |
Cap Style | Snap cap |
Cap Color | Natural |
Graduations | Yes |
Capacity | 14 mL |
Sterile | Yes |
O.D. | 17 mm |
Product Material | Polypropylene |
Application | Diagnostics |
- Quality Certificate - Lot No.09324048
- Quality Certificate - Lot No.09224054
- Quality Certificate - Lot No.09124026
- Quality Certificate - Lot No.07324026
- Quality Certificate - Lot No.07224031
- Quality Certificate - Lot No.07124035
- Quality Certificate - Lot No.06924019
- Quality Certificate - Lot No.06524023
- Quality Certificate - Lot No.05824029
- Quality Certificate - Lot No.05224033
- Quality Certificate - Lot No.04224025
- Quality Certificate - Lot No.04124045
- Quality Certificate - Lot No.03424037
- Quality Certificate - Lot No.03224044
- Quality Certificate - Lot No.01724013
- Quality Certificate - Lot No.01724012
- Quality Certificate - Lot No.01624018
- Quality Certificate - Lot No.01524049
- Quality Certificate - Lot No.01524038
- Quality Certificate - Lot No.34823016
- Quality Certificate - Lot No.33423030
- Quality Certificate - Lot No.33023005
- Quality Certificate - Lot No.32923010
- Quality Certificate - Lot No.32923009
- Quality Certificate - Lot No.17623024
- Quality Certificate - Lot No.17423018
- Quality Certificate - Lot No.17223001
- Quality Certificate - Lot No.17123011
- Quality Certificate - Lot No.17123010
- Quality Certificate - Lot No.16823017