Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Falcon® 50 mL High Clarity PP Centrifuge Tube, Conical Bottom, Sterile, 25/Bag, 500/Case
Product Number352070

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Falcon® 50 mL high-clarity polypropylene (PP) conical centrifuge tubes have a 16,000 RCF rating. These sterile tubes are packaged 25 to a bag and 500 to a case. RNase/DNase-free.
- Approximate dimensions: 30mm O.D.; 115mm length
- Sterilized by gamma irradiation, noncytotoxic and nonpyrogenic
- Dark blue printed graduations and white writing patch
- Polyethylene flat-top screw cap allows one hand manipulation and provides a level writing area

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$378.33 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 352070 |
Qty./Pk | 25 / Pk |
Qty./Cs | 500 / Cs |
Brand | Falcon® |
Capacity | 50 mL |
Tube Style | Centrifuge |
Bottom Style | Conical |
Maximum RCF | 16000 xg |
Graduations | Yes |
Graduation Interval | 2.5 mL |
Color | Clear |
Cap Style | Flat top |
Cap Material | Polyethylene |
Cap Color | Blue |
Sterile | Yes |
Self Standing | No |
O.D. | 30 |
Length | 115 mm |
Rack | No |
Application | Diagnostics |
Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11825028
- Quality Certificate - Lot No.11425601
- Quality Certificate - Lot No.10925030
- Quality Certificate - Lot No.10825001
- Quality Certificate - Lot No.10725601
- Quality Certificate - Lot No.10725001
- Quality Certificate - Lot No.10625601
- Quality Certificate - Lot No.10625005
- Quality Certificate - Lot No.10525006
- Quality Certificate - Lot No.10425005
- Quality Certificate - Lot No.10325004
- Quality Certificate - Lot No.10225003
- Quality Certificate - Lot No.10125601
- Quality Certificate - Lot No.10125004
- Quality Certificate - Lot No.10025005
- Quality Certificate - Lot No.09925005
- Quality Certificate - Lot No.09825005
- Quality Certificate - Lot No.09725007
- Quality Certificate - Lot No.09625601
- Quality Certificate - Lot No.09425003
- Quality Certificate - Lot No.09325006
- Quality Certificate - Lot No.09225003
- Quality Certificate - Lot No.09125601
- Quality Certificate - Lot No.08525601
- Quality Certificate - Lot No.08325213
- Quality Certificate - Lot No.08325212
- Quality Certificate - Lot No.08325211
- Quality Certificate - Lot No.08325060
- Quality Certificate - Lot No.08325055
- Quality Certificate - Lot No.08325053