Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Falcon® 15 mL High Clarity PP Centrifuge Tube, Conical Bottom, with Dome Seal Screw Cap, Sterile, 50/Bag, 500/Case
Product Number352096

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Falcon® 15 mL high-clarity polypropylene (PP) conical centrifuge tubes have a 12,000 RCF rating. The tubes come with polyethylene dome seal screw caps. The sterile tubes are packaged 50 per bag and 500 per case. RNase/DNase-free.
- Approximate dimensions: 17mm O.D.; 120mm length
- Sterilized by gamma irradiation, noncytotoxic and nonpyrogenic
- Dark blue printed graduations and white writing patch
- Polyethylene dome-seal screw cap offers positive seal over full circumference

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$280.85 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 352096 |
Qty./Pk | 50 / Pk |
Qty./Cs | 500 / Cs |
Brand | Falcon® |
Capacity | 15 mL |
Tube Style | Centrifuge |
Bottom Style | Conical |
Maximum RCF | 12000 xg |
Graduations | Yes |
Graduation Interval | 2.5 mL |
Color | Clear |
Cap Style | Dome seal screw cap |
Cap Material | Polyethylene |
Cap Color | Blue |
Sterile | Yes |
Self Standing | No |
O.D. | 17 |
Length | 120 mm |
Rack | No |
Application | Diagnostics |
Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11725601
- Quality Certificate - Lot No.10725601
- Quality Certificate - Lot No.10325005
- Quality Certificate - Lot No.10225601
- Quality Certificate - Lot No.10025006
- Quality Certificate - Lot No.09925006
- Quality Certificate - Lot No.09625601
- Quality Certificate - Lot No.09125601
- Quality Certificate - Lot No.08725601
- Quality Certificate - Lot No.08325068
- Quality Certificate - Lot No.08325067
- Quality Certificate - Lot No.08325066
- Quality Certificate - Lot No.08325065
- Quality Certificate - Lot No.08325064
- Quality Certificate - Lot No.08325062
- Quality Certificate - Lot No.08325061
- Quality Certificate - Lot No.08225601
- Quality Certificate - Lot No.07625601
- Quality Certificate - Lot No.06525601
- Quality Certificate - Lot No.06325043
- Quality Certificate - Lot No.06025601
- Quality Certificate - Lot No.05825601
- Quality Certificate - Lot No.05525025
- Quality Certificate - Lot No.05525024
- Quality Certificate - Lot No.05525023
- Quality Certificate - Lot No.05325601
- Quality Certificate - Lot No.04825031
- Quality Certificate - Lot No.04825030
- Quality Certificate - Lot No.04825029
- Quality Certificate - Lot No.04825028