Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Falcon® 50 mL High Clarity PP Centrifuge Tube, Conical Bottom, Sterile, 25/Rack, 500/Case
Product Number352098

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Falcon® 50 mL high-clarity polypropylene (PP) conical centrifuge tubes have a 16,000 RCF rating. These sterile tubes are packed 25 per rack and 500 per case. RNase/DNase-free.
- Approximate dimensions: 30mm O.D.; 115mm length
- Sterilized by gamma irradiation, noncytotoxic and nonpyrogenic
- Dark blue printed graduations and white writing patch
- Polyethylene flat-top screw cap allows one hand manipulation and provides a level writing area

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$391.47 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 352098 |
Qty./Pk | 25 / Pk |
Qty./Cs | 500 / Cs |
Brand | Falcon® |
Capacity | 50 mL |
Tube Style | Centrifuge |
Bottom Style | Conical |
Maximum RCF | 16000 xg |
Graduations | Yes |
Graduation Interval | 2.5 mL |
Color | Clear |
Cap Style | Flat top |
Cap Material | Polyethylene |
Cap Color | Blue |
Sterile | Yes |
Self Standing | No |
O.D. | 30 |
Length | 115 mm |
Rack | Yes |
Application | Diagnostics |
Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11625004
- Quality Certificate - Lot No.11525005
- Quality Certificate - Lot No.11425004
- Quality Certificate - Lot No.11325029
- Quality Certificate - Lot No.11325007
- Quality Certificate - Lot No.11225601
- Quality Certificate - Lot No.11225004
- Quality Certificate - Lot No.11125004
- Quality Certificate - Lot No.11025001
- Quality Certificate - Lot No.10925003
- Quality Certificate - Lot No.10625006
- Quality Certificate - Lot No.10525008
- Quality Certificate - Lot No.09525035
- Quality Certificate - Lot No.08325082
- Quality Certificate - Lot No.08325081
- Quality Certificate - Lot No.08325080
- Quality Certificate - Lot No.08325079
- Quality Certificate - Lot No.08325078
- Quality Certificate - Lot No.08325077
- Quality Certificate - Lot No.08325076
- Quality Certificate - Lot No.08325075
- Quality Certificate - Lot No.08325073
- Quality Certificate - Lot No.07525002
- Quality Certificate - Lot No.07425003
- Quality Certificate - Lot No.07425002
- Quality Certificate - Lot No.07325010
- Quality Certificate - Lot No.07325002
- Quality Certificate - Lot No.07325001
- Quality Certificate - Lot No.05525013
- Quality Certificate - Lot No.05525012