More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 15 mL Polystyrene Centrifuge Tube, Conical Bottom, with Dome Seal Screw Cap, Sterile, 50/Rack, 500/Case
Product Number352099
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Falcon® 15 mL polystyrene conical centrifuge tubes have a 1,800 RCF rating. The tubes come with polyethylene dome seal screw caps. These sterile tubes are packed 50 per rack and 500 per case. RNase/DNase-free.
- Approximate dimensions: 17mm O.D.; 120mm length
- Sterilized by gamma irradiation, noncytotoxic and nonpyrogenic
- Dark blue printed graduations and white writing patch
- Polyethylene dome-seal screw cap offers positive seal over full circumference
- Rack can be separated into two sections
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$288.12 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 352099 |
Qty./Pk | 50 / Pk |
Qty./Cs | 500 / Cs |
Brand | Falcon® |
Capacity | 15 mL |
Tube Style | Centrifuge |
Bottom Style | Conical |
Maximum RCF | 1800 xg |
Graduations | Yes |
Graduation Interval | 0.5 mL |
Color | Clear |
Cap Style | Dome seal screw cap |
Cap Material | Polyethylene |
Cap Color | Blue |
Sterile | Yes |
Self Standing | No |
O.D. | 17 |
Length | 120 mm |
Rack | Yes |
Application | Diagnostics |
Product Material | Polystyrene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07624025
- Quality Certificate - Lot No.07424036
- Quality Certificate - Lot No.07324053
- Quality Certificate - Lot No.07324052
- Quality Certificate - Lot No.05024063
- Quality Certificate - Lot No.05024029
- Quality Certificate - Lot No.04724054
- Quality Certificate - Lot No.04624054
- Quality Certificate - Lot No.04524065
- Quality Certificate - Lot No.04524064
- Quality Certificate - Lot No.03324008
- Quality Certificate - Lot No.03024023
- Quality Certificate - Lot No.02824021
- Quality Certificate - Lot No.02524017
- Quality Certificate - Lot No.02424006
- Quality Certificate - Lot No.02224038
- Quality Certificate - Lot No.01224015
- Quality Certificate - Lot No.00924051
- Quality Certificate - Lot No.00924005
- Quality Certificate - Lot No.00824020
- Quality Certificate - Lot No.00824019
- Quality Certificate - Lot No.00624016
- Quality Certificate - Lot No.00524018
- Quality Certificate - Lot No.00324010
- Quality Certificate - Lot No.36423006
- Quality Certificate - Lot No.36223018
- Quality Certificate - Lot No.36123017
- Quality Certificate - Lot No.33023018
- Quality Certificate - Lot No.33023017
- Quality Certificate - Lot No.32623022