Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Falcon® 100 mm TC-treated Cell Culture Dish, Sterile, 20/Pack, 200/Case
Product Number353003

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Falcon® 100mm Cell Culture Dish, TC-treated Polystyrene, Sterile, 20/Pack, 200/Case
- Actual Dimensions - 89.43mm O.D. x 19.18mm
- Improved product integrity - Redesigned packaging virtually eliminates broken and scratched dishes
- Consistent culture conditions - Routine performance testing ensures consistent cell attachment and growth
- Easy to visualize your cells - Stacking ring separations allow airflow between dishes; reducing condensation
- Fewer messy spills - Interlocking stacking rings dramatically improve stacking stability

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$317.89 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 353003 |
Qty./Pk | 20 / Pk |
Qty./Cs | 200 / Cs |
Brand | Falcon® |
Dish Style | Petri |
Petri Dish Style | 100 mm |
Surface Treatment | TC-Treated |
Cell Growth Area | 58.1 cm² |
Recommended Medium Volume | 16 - 17.5 mL |
Diameter | 100 mm |
O.D. | 89.43 mm |
Sterile | Yes |
Dish Type | Stackable |
Vented | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10025502
- Quality Certificate - Lot No.9315008
- Quality Certificate - Lot No.9314010
- Quality Certificate - Lot No.9313007
- Quality Certificate - Lot No.9312010
- Quality Certificate - Lot No.9310007
- Quality Certificate - Lot No.9307012
- Quality Certificate - Lot No.9306003
- Quality Certificate - Lot No.9305027
- Quality Certificate - Lot No.9301003
- Quality Certificate - Lot No.9300006
- Quality Certificate - Lot No.9298006
- Quality Certificate - Lot No.9297008
- Quality Certificate - Lot No.9296007
- Quality Certificate - Lot No.9295013
- Quality Certificate - Lot No.9294020
- Quality Certificate - Lot No.9294019
- Quality Certificate - Lot No.9293014
- Quality Certificate - Lot No.9293013
- Quality Certificate - Lot No.9292008
- Quality Certificate - Lot No.9292007
- Quality Certificate - Lot No.9292006
- Quality Certificate - Lot No.9290015
- Quality Certificate - Lot No.9290014
- Quality Certificate - Lot No.9288015
- Quality Certificate - Lot No.9287012
- Quality Certificate - Lot No.9286013
- Quality Certificate - Lot No.9285002
- Quality Certificate - Lot No.9284009
- Quality Certificate - Lot No.9284008