More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 25cm² Rectangular Canted Neck Cell Culture Flask with Blue Plug Seal Screw Cap
Product Number353014
$344.28 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 353014 |
Qty./Pk | 20 / Pk |
Qty./Cs | 200 / Cs |
Brand | Falcon® |
Flask Shape | Rectangular |
Neck Style | Canted |
Surface Treatment | TC-Treated |
Graduations | Yes |
Cap Style | Plug seal |
Cap Diameter | 20 mm |
Cap Color | Blue |
Sterile | Yes |
Graduation Range | 5 - 50 mL |
Surface Area | 25 cm² |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9282005
- Quality Certificate - Lot No.9279005
- Quality Certificate - Lot No.9276002
- Quality Certificate - Lot No.9274010
- Quality Certificate - Lot No.9261010
- Quality Certificate - Lot No.9259009
- Quality Certificate - Lot No.9216006
- Quality Certificate - Lot No.9213013
- Quality Certificate - Lot No.9193001
- Quality Certificate - Lot No.9189001
- Quality Certificate - Lot No.9162005
- Quality Certificate - Lot No.9161017
- Quality Certificate - Lot No.9133017
- Quality Certificate - Lot No.9127007
- Quality Certificate - Lot No.9099004
- Quality Certificate - Lot No.9097007
- Quality Certificate - Lot No.9092007
- Quality Certificate - Lot No.9063009
- Quality Certificate - Lot No.9037004
- Quality Certificate - Lot No.9034010
- Quality Certificate - Lot No.9016011
- Quality Certificate - Lot No.9002007
- Quality Certificate - Lot No.8352008
- Quality Certificate - Lot No.8344016
- Quality Certificate - Lot No.8343004
- Quality Certificate - Lot No.8337006
- Quality Certificate - Lot No.8319002
- Quality Certificate - Lot No.8316018
- Quality Certificate - Lot No.8312002
- Quality Certificate - Lot No.8310006