More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® Permeable Support for 24-well Plate with 8.0 µm Transparent PET Membrane, Sterile, 1/Pack, 48/Case
Product Number353097
Applications
- Tumor invasion
- Cell migration
- Chemotaxis
- Metastasis
Attributes
- Recommended medium well volume 0.7-0.9mL
- Recommended medium insert volume 0.2-0.35 mL
$253.81 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 353097 |
Qty./Pk | 1 / Pk |
Qty./Cs | 48 / Cs |
Brand | Falcon® |
Plate Format | 24-well |
Cell Growth Area | 0.3 cm² |
Surface Treatment | TC-Treated |
Sterile | Yes |
Membrane Material | Polyethylene terephthalate (PET) |
Membrane Pore Size | 8 µm |
Nominal Pore Density | 1 x 10⁵ pores per cm² |
Membrane Diameter | 6.4 mm |
Storage | Room temperature Room temperature |
Specifications Documents
Compatible Accessories
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694In Stock
$551.81 per case
Falcon® 6-well Deep Well TC-treated Polystyrene Plate, 1/Pack, 4/Case
355467In Stock
$51.66 per case
Falcon® 24-well TC-treated Cell Polystyrene Permeable Support Companion Plate, with Lid, Sterile, 1/Pack, 50/Case
353504In Stock
$209.17 per case
Falcon® 96-well Black Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case
353376In Stock
$235.62 per case
Available Certificates
- Quality Certificate - Lot No.9356007
- Quality Certificate - Lot No.9355003
- Quality Certificate - Lot No.9354009
- Quality Certificate - Lot No.9351008
- Quality Certificate - Lot No.9345006
- Quality Certificate - Lot No.9342009
- Quality Certificate - Lot No.9335017
- Quality Certificate - Lot No.9280017
- Quality Certificate - Lot No.9280016
- Quality Certificate - Lot No.9260016
- Quality Certificate - Lot No.9260015
- Quality Certificate - Lot No.9259012
- Quality Certificate - Lot No.9258013
- Quality Certificate - Lot No.9254007
- Quality Certificate - Lot No.9252016
- Quality Certificate - Lot No.9232014
- Quality Certificate - Lot No.9230014
- Quality Certificate - Lot No.9222007
- Quality Certificate - Lot No.9219010
- Quality Certificate - Lot No.9208003
- Quality Certificate - Lot No.9205005
- Quality Certificate - Lot No.9205004
- Quality Certificate - Lot No.9196019
- Quality Certificate - Lot No.9190010
- Quality Certificate - Lot No.9175007
- Quality Certificate - Lot No.9172008
- Quality Certificate - Lot No.9168025
- Quality Certificate - Lot No.9163003
- Quality Certificate - Lot No.9161013
- Quality Certificate - Lot No.9147008