More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 48-well Clear Flat Bottom TC-treated Multiwell Cell Culture Plate, with Lid, Sterile, 6/Pack, 36/Case
Product Number353230
Falcon® 48-well Clear Multiwell Plate is comprised of clear TC-treated polystyrene. Flat bottom, with low evaporation lid, bulk packaged, nonsterile, 6/pack, 36/case. Unique labyrinth lid, condensation rings, and deep-well design control contamination, reduce evaporation, and minimize edge effects. Reliable vacuum-gas plasma tissue culture treatment provides well-to-well and plate-to-plate consistency.
- Crystal-grade virgin polystyrene
- Nonpyrogenic
- Standard tissue culture (TC)
- Convenient, peel-open medical-style packaging for individual product presentation
- Individual trays are PET (Code 1) and recyclable
- Working volume of Media is 0.5-0.8 mL
- Working volume of Trypsin is 0.05-0.08 mL (Your lab protocol may call for another proteolytic enzyme.)
$153.79 per case
In Stock
Product Number | 353230 |
Qty./Pk | 6 / Pk |
Qty./Cs | 36 / Cs |
Brand | Falcon® |
Plate Format | 48-well |
Well Shape | Round |
Cell Growth Area | 0.75 cm² |
Surface Treatment | TC-Treated |
Sterile | Yes |
Lids Included | Yes |
- Quality Certificate - Lot No.9325002
- Quality Certificate - Lot No.9128006
- Quality Certificate - Lot No.9071005
- Quality Certificate - Lot No.9014006
- Quality Certificate - Lot No.8322011
- Quality Certificate - Lot No.8245054
- Quality Certificate - Lot No.8197016
- Quality Certificate - Lot No.8196015
- Quality Certificate - Lot No.8134022
- Quality Certificate - Lot No.8078011
- Quality Certificate - Lot No.7261017
- Quality Certificate - Lot No.7022009
- Quality Certificate - Lot No.7011012
- Quality Certificate - Lot No.7009015
- Quality Certificate - Lot No.6320014
- Quality Certificate - Lot No.6312011
- Quality Certificate - Lot No.6307005
- Quality Certificate - Lot No.6276030
- Quality Certificate - Lot No.6178072
- Quality Certificate - Lot No.6171101
- Quality Certificate - Lot No.6164073
- Quality Certificate - Lot No.6164072
- Quality Certificate - Lot No.6115048
- Quality Certificate - Lot No.6115047
- Quality Certificate - Lot No.6108110
- Quality Certificate - Lot No.6101082
- Quality Certificate - Lot No.5363195
- Quality Certificate - Lot No.5363194
- Quality Certificate - Lot No.5363193
- Quality Certificate - Lot No.5363192