More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 150cm² Rectangular Canted Neck Cell Culture Flask with Plug Seal Cap
Product Number355000
$236.54 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 355000 |
Qty./Pk | 5 / Pk |
Qty./Cs | 40 / Cs |
Brand | Falcon® |
Flask Shape | Rectangular |
Neck Style | Canted |
Surface Treatment | TC-Treated |
Graduations | Yes |
Cap Style | Plug seal |
Cap Diameter | 33 mm |
Cap Color | Blue |
Sterile | Yes |
Graduation Range | 25 - 325 mL |
Surface Area | 150 cm² |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9198003
- Quality Certificate - Lot No.9183004
- Quality Certificate - Lot No.8324007
- Quality Certificate - Lot No.8311003
- Quality Certificate - Lot No.8211004
- Quality Certificate - Lot No.8191012
- Quality Certificate - Lot No.8169009
- Quality Certificate - Lot No.8162015
- Quality Certificate - Lot No.8141001
- Quality Certificate - Lot No.8127002
- Quality Certificate - Lot No.8009008
- Quality Certificate - Lot No.7199006
- Quality Certificate - Lot No.7074002
- Quality Certificate - Lot No.7066002
- Quality Certificate - Lot No.6354009
- Quality Certificate - Lot No.6339005
- Quality Certificate - Lot No.6262041
- Quality Certificate - Lot No.6115066
- Quality Certificate - Lot No.6115065
- Quality Certificate - Lot No.6105005
- Quality Certificate - Lot No.2149004
- Quality Certificate - Lot No.2148014
- Quality Certificate - Lot No.2143001
- Quality Certificate - Lot No.2086004
- Quality Certificate - Lot No.2083012
- Quality Certificate - Lot No.2078008
- Quality Certificate - Lot No.1321009
- Quality Certificate - Lot No.1091004
- Quality Certificate - Lot No.0086001
- Quality Certificate - Lot No.0001005