text.skipToContent text.skipToNavigation

More products coming back in stock every day! See our shopping list. for available high demand items.

Falcon® 10 mL Serological Pipet, Polystyrene, 0.1 Increments, Individually Wrapped, Sterile, 50/Bag, 200/Case

Product Number356551

E-mail


Ideal for tissue culture usage or any non-toxic solution that requires aliquoted or aspirating/dispensing in a sterile environment. This nonpyrogenic pipet with a 3 mL overfill capacity is individually wrapped in Corning® Advantage™ all-plastic thermoformed package


$129.36 per case

In Stock

Details
Product Number   356551
Qty./Pk   50 / Pk  
Qty./Cs   200 / Cs  
Brand   Falcon®  
Capacity   10 mL  
Pipet Style   Serological  
Feature   Disposable  
Graduation Interval   0.1 mL  
Sterile   Yes  
Packaging   Individually wrapped clear plastic  
Application   Diagnostics  
Product Material   Polystyrene  
Specifications Documents