Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Collagen Coated Microcarriers, 10g Vial
Product Number3786
Corning Microcarriers are designed to simplify your scale-up processes. The microcarriers are sterile, ready to use, and available in closed systems packaging to be used directly with bioreactors. These microcarriers are collagen coated to enhance cell attachment and expansion.
Features:
- USP Class VI polystyrene material provides a consistent platform
- Highest Sterility Assurance Level (SAL) of 10⁻⁶
- Nonpyrogenic
- Type I Collagen coating
Product Specifications:
- Bead size: 125-212 µm
- Density: 1.026 ± 0.004
- cm²/gram: 360
Properties:
- Extracellular matrix protein enhances attachment and performance of some cell types
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$172.26 per case
Less than 10 in Stock
| Product Number | 3786 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Size | 10 g |
| Surface Treatment | Collagen-Coated |
- Quality Certificate - Lot No.32525010
- Quality Certificate - Lot No.27425026
- Quality Certificate - Lot No.25225045
- Quality Certificate - Lot No.21625043
- Quality Certificate - Lot No.19125044
- Quality Certificate - Lot No.12825028
- Quality Certificate - Lot No.09925019
- Quality Certificate - Lot No.06225038
- Quality Certificate - Lot No.03425042
- Quality Certificate - Lot No.00625032
- Quality Certificate - Lot No.33824033
- Quality Certificate - Lot No.31124038
- Quality Certificate - Lot No.28824035
- Quality Certificate - Lot No.27724010
- Quality Certificate - Lot No.19424011
- Quality Certificate - Lot No.13524027
- Quality Certificate - Lot No.08524034
- Quality Certificate - Lot No.00924020
- Quality Certificate - Lot No.34123028
- Quality Certificate - Lot No.32123015
- Quality Certificate - Lot No.27923020
- Quality Certificate - Lot No.27523044
- Quality Certificate - Lot No.20523012
- Quality Certificate - Lot No.12323016
- Quality Certificate - Lot No.18822010
- Quality Certificate - Lot No.15822026
- Quality Certificate - Lot No.21521012
- Quality Certificate - Lot No.18921013
- Quality Certificate - Lot No.08321017
- Quality Certificate - Lot No.07621026