text.skipToContent text.skipToNavigation

Corning® Lambda™ Plus Starter Kit

Product Number4069

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


The Lambda Plus Starter Kit is designed for laboratories which are about to replace their old set of pipettors, and for customers who want to get a new set of pipettors which cover the most commonly used volumes.

The Lambda Plus Starter Kit contains: four Lambda Plus Single-Channelpipettors conveniently packaged with useful accessories (manual, calibration key, color-coded rings, tube of piston grease and identification stickers).

  • Lambda Plus Single-Channel pipettor:
    • 0.5 to 10 µL (Cat. No. 4071)
    • 2 to 20 µL (Cat. No. 4072)
    • 20 to 200 µL (Cat. No. 4074)
    • 100 to 1000 µL (Cat. No. 4075)
  • Universal carousel rack for six single-channel pipettors
  • ​Corning DeckWorks Pipet Tips:
    • 10 µL, hinged rack, non-filtered, nonsterile (Cat. No. 4115)
    • 200 µL, hinged rack, non-filtered, nonsterile (Cat. No. 4116)
    • 1000 µL, hinged rack, non-filtered, nonsterile (Cat. No. 4119)


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$1,109.26 per case

In Stock

You might also be interested in
Corning® Lambda™ Plus Single- and Multi-channel Pipettors
Details
Product Number   4069
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Specifications Documents