Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® DeckWorks 1000 µL Pipet Tips (max working volume 1250 µL), Graduated, Hinged Racks, Natural, Nonsterile, Polypropylene, 96 Tips/Rack, 8 Racks/Pack, 4 Packs/Case
Product Number4119

Corning® universal fit tips in hinged DeckWorks racks are available in 10 µL, 200 µL, 300 µL and 1000 µL sizes. The 10 µL, 300 µL and 1000 µL tips are extended length and allow for improved access into micro (1.5 mL) and standard conical bottom (15/50 mL) centrifuge tubes. Robust 96-tip racks are designed for repeated steam autoclave cycles and can be reused by removing the empty grey tip deck and replacing it with a new reload deck of 96 tips from the DeckWorks reload system. Corning racked 300 µL DeckWorks pipet tips are designed for all popular 300 µL multichannel instruments.
This system is designed to allow you to maximize storage space and help reduce the production and waste of plastic materials. The pipet tips are made in a controlled molding environment to ensure accuracy and precision across all tip volumes. Medical grade resins and production excellence allow for full certification as:
- Nonpyrogenic
- Human DNA-free
- RNase-/DNase-free
$268.80 per case
In Stock
Product Number | 4119 |
Qty./Pk | 768 / Pk |
Qty./Cs | 3072 / Cs |
Brand | Corning® |
Tip Format | 96 Tips/Rack |
Volume Range | 100 - 1000 µL |
Filter | No |
Sterile | No |
Autoclavable | Yes |
Color | Natural |
Feature | Disposable |
- Quality Certificate - Lot No.24724000
- Quality Certificate - Lot No.17024000
- Quality Certificate - Lot No.19322000
- Quality Certificate - Lot No.19122000
- Quality Certificate - Lot No.19022000
- Quality Certificate - Lot No.17522000
- Quality Certificate - Lot No.13922000
- Quality Certificate - Lot No.12222000
- Quality Certificate - Lot No.10222000
- Quality Certificate - Lot No.34521000
- Quality Certificate - Lot No.33221000
- Quality Certificate - Lot No.23021000
- Quality Certificate - Lot No.08120000
- Quality Certificate - Lot No.35619000
- Quality Certificate - Lot No.34319000
- Quality Certificate - Lot No.17819000
- Quality Certificate - Lot No.13119000
- Quality Certificate - Lot No.07019000
- Quality Certificate - Lot No.05519000
- Quality Certificate - Lot No.29118000
- Quality Certificate - Lot No.21918000
- Quality Certificate - Lot No.14418000
- Quality Certificate - Lot No.09518000
- Quality Certificate - Lot No.05218000
- Quality Certificate - Lot No.01918000
- Quality Certificate - Lot No.27517000
- Quality Certificate - Lot No.23217000
- Quality Certificate - Lot No.14117000
- Quality Certificate - Lot No.11517000
- Quality Certificate - Lot No.03217000