Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® DeckWorks 1 - 200 µL Pipet Tips, Graduated, Reload Starter Kit, Natural, Nonsterile, Polypropylene, 96 Tips/Deck, 10 Decks/Pack, 960 Tips/Pack, 1Pack/Case and 10 Empty Racks/Case
Product Number4131



Corning® DeckWorks™ 1 - 200 µL Pipet Tips, Graduated, Reload Starter Kit, Natural, Nonsterile, Polypropylene, 96 Tips/Deck, 10 Decks/Pack, 960 Tips/Pack, 1Pack/Case and 10 Empty Racks/Case DeckWorks starter kits contain one DeckWorks reload system with standard tips and empty hinged racks. 10 empty racks accompany 10 µL, 200 µL and 300 µL volume tips and 8 empty racks accompany 1000 µL volume tips.
This system is designed to allow you to maximize storage space and help reduce the production and waste of plastic materials. The pipet tips are made in a controlled molding environment to ensure accuracy and precision across all tip volumes. Medical grade resins and production excellence allow for full certification as:
- Nonpyrogenic
- Human DNA-free
- RNase-/DNase-free
$60.71 per case
In Stock
Product Number | 4131 |
Qty./Pk | 960 / Pk |
Qty./Cs | 960 / Cs |
Brand | Corning® |
Tip Format | 96 Tips/Deck |
Capacity | 200 µL |
Volume Range | 1 - 200 µL |
Filter | No |
Sterile | No |
Autoclavable | Yes |
Color | Natural |
Feature | Disposable |
- Quality Certificate - Lot No.22922000
- Quality Certificate - Lot No.22122000
- Quality Certificate - Lot No.18622000
- Quality Certificate - Lot No.14522000
- Quality Certificate - Lot No.09022000
- Quality Certificate - Lot No.36521000
- Quality Certificate - Lot No.30921000
- Quality Certificate - Lot No.10221000
- Quality Certificate - Lot No.04621000
- Quality Certificate - Lot No.32520000
- Quality Certificate - Lot No.10420000
- Quality Certificate - Lot No.09420000
- Quality Certificate - Lot No.07820000
- Quality Certificate - Lot No.00520000
- Quality Certificate - Lot No.33819000
- Quality Certificate - Lot No.29719000
- Quality Certificate - Lot No.26019000
- Quality Certificate - Lot No.19219000
- Quality Certificate - Lot No.17919000
- Quality Certificate - Lot No.15519000
- Quality Certificate - Lot No.15119000
- Quality Certificate - Lot No.14019000
- Quality Certificate - Lot No.12219000
- Quality Certificate - Lot No.10119000
- Quality Certificate - Lot No.08619000
- Quality Certificate - Lot No.06619000
- Quality Certificate - Lot No.36118000
- Quality Certificate - Lot No.26918000
- Quality Certificate - Lot No.24018000
- Quality Certificate - Lot No.22018000