Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 100 mm TC-treated Culture Dish
Product Number430167

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Approximate growth surface area is 59 cm²
- Actual inside growth surface diameter is 83.8mm
- Height is 20mm
- Manufactured from optically-clear virgin polystyrene
- Treated for optimal cell attachment
- Sterile and nonpyrogenic
- Have stacking beads to aid in handling
- Supplied with vents to provide consistent gas exchange

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$881.00 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 430167 |
Qty./Pk | 20 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Dish Style | Petri |
Petri Dish Style | 100 mm |
Top Style | Plain |
Surface Treatment | TC-Treated |
Cell Growth Area | 55 cm² |
Recommended Medium Volume | 11 - 16.5 mL |
Feature | Disposable |
Diameter | 86.65 mm (approx.) |
Height | 20 mm (approx.) |
Dish Type | Stackable |
Vented | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11025016
- Quality Certificate - Lot No.10825015
- Quality Certificate - Lot No.08125014
- Quality Certificate - Lot No.07525601
- Quality Certificate - Lot No.07225013
- Quality Certificate - Lot No.07025601
- Quality Certificate - Lot No.06925012
- Quality Certificate - Lot No.06825601
- Quality Certificate - Lot No.06725011
- Quality Certificate - Lot No.06525010
- Quality Certificate - Lot No.06425601
- Quality Certificate - Lot No.06225009
- Quality Certificate - Lot No.06025601
- Quality Certificate - Lot No.05625008
- Quality Certificate - Lot No.05425601
- Quality Certificate - Lot No.05225007
- Quality Certificate - Lot No.04825601
- Quality Certificate - Lot No.02525006
- Quality Certificate - Lot No.02325005
- Quality Certificate - Lot No.01525004
- Quality Certificate - Lot No.01125601
- Quality Certificate - Lot No.00825003
- Quality Certificate - Lot No.00725002
- Quality Certificate - Lot No.00525601
- Quality Certificate - Lot No.00125001
- Quality Certificate - Lot No.36324058
- Quality Certificate - Lot No.35424057
- Quality Certificate - Lot No.34624601
- Quality Certificate - Lot No.34624056
- Quality Certificate - Lot No.34224055