More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 25cm² Rectangular Canted Neck Cell Culture Flask with Plug Seal Cap
Product Number430168
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- 25cm² available growth area
- Manufactured from optically clear virgin polystyrene
- Treated for optimal cell attachment
- Printed with lot numbers for ease in traceability
- 100% integrity tested
- Sterilized by gamma irradiation
- Nonpyrogenic
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,012.00 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 430168 |
Qty./Pk | 20 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Flask Shape | Rectangular |
Neck Style | Canted |
Surface Treatment | TC-Treated |
Graduations | Yes |
Cap Style | Plug seal |
Cap Diameter | 20 mm |
Cap Material | High density polyethylene |
Cap Color | Orange |
Recommended Medium Volume | 5 mL - 7.5 mL |
Sterile | Yes |
Graduation Range | 5 - 30 mL |
Surface Area | 25 cm² |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08724601
- Quality Certificate - Lot No.07924601
- Quality Certificate - Lot No.05324002
- Quality Certificate - Lot No.04724001
- Quality Certificate - Lot No.02324601
- Quality Certificate - Lot No.34123601
- Quality Certificate - Lot No.33923011
- Quality Certificate - Lot No.33823010
- Quality Certificate - Lot No.33523602
- Quality Certificate - Lot No.33523601
- Quality Certificate - Lot No.31623601
- Quality Certificate - Lot No.31523009
- Quality Certificate - Lot No.29223601
- Quality Certificate - Lot No.27523008
- Quality Certificate - Lot No.26823007
- Quality Certificate - Lot No.25823602
- Quality Certificate - Lot No.25823601
- Quality Certificate - Lot No.19423601
- Quality Certificate - Lot No.16523601
- Quality Certificate - Lot No.16323601
- Quality Certificate - Lot No.15623006
- Quality Certificate - Lot No.15223005
- Quality Certificate - Lot No.14023004
- Quality Certificate - Lot No.13523601
- Quality Certificate - Lot No.13023003
- Quality Certificate - Lot No.12423601
- Quality Certificate - Lot No.11723601
- Quality Certificate - Lot No.10423601
- Quality Certificate - Lot No.09123002
- Quality Certificate - Lot No.07523601