More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 250 mL Easy Grip Polystyrene Storage Bottles with 45 mm Caps
Product Number430281
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These 250 mL Corning® disposable polystyrene bottles are ideal for storage of media, buffers and other aqueous solutions.
- Easy grip sides facilitate handling
- 45 mm polyethylene plug seal cap provides an airtight seal
- Sterile, nonpyrogenic
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$105.70 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 430281 |
Qty./Pk | 2 / Pk |
Qty./Cs | 24 / Cs |
Brand | Corning® |
Capacity | 250 mL |
Neck Style | Wide Mouth |
Top Style | Threaded |
Cap Style | Plug seal |
Cap Material | High density polyethylene |
Cap Color | Orange |
Bottle Feature | Graduated |
Feature | Disposable |
Sterile | Yes |
Application | Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08724005
- Quality Certificate - Lot No.06724501
- Quality Certificate - Lot No.06324500
- Quality Certificate - Lot No.04224004
- Quality Certificate - Lot No.04124003
- Quality Certificate - Lot No.03924002
- Quality Certificate - Lot No.00224001
- Quality Certificate - Lot No.36423036
- Quality Certificate - Lot No.36123035
- Quality Certificate - Lot No.36023034
- Quality Certificate - Lot No.35523033
- Quality Certificate - Lot No.35423032
- Quality Certificate - Lot No.34423505
- Quality Certificate - Lot No.34323504
- Quality Certificate - Lot No.34223503
- Quality Certificate - Lot No.34023502
- Quality Certificate - Lot No.31823031
- Quality Certificate - Lot No.31323030
- Quality Certificate - Lot No.31223029
- Quality Certificate - Lot No.31123028
- Quality Certificate - Lot No.31023027
- Quality Certificate - Lot No.30523026
- Quality Certificate - Lot No.30423025
- Quality Certificate - Lot No.30223024
- Quality Certificate - Lot No.30023023
- Quality Certificate - Lot No.29923022
- Quality Certificate - Lot No.29823021
- Quality Certificate - Lot No.29523501
- Quality Certificate - Lot No.27323500
- Quality Certificate - Lot No.25723020