More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 50 mL PP Centrifuge Tubes, Conical Bottom with Plug Seal Cap, Rack Packed, Sterile, 25/Rack, 500/Case
Product Number430290
Learn More
Corning® 50 mL clear polypropylene (PP) conical bottom centrifuge tubes have traditional polyethylene plug seal caps and are packed 25 per rack. Please check our Technical Information Listing for information on the physical and chemical properties of Corning plastic centrifuge tubes as well as important suggestions for safe use.
- Black printed graduations and a large white marking spot
- Maximum RCF is 15,500xg
- Sterile, nonpyrogenic and DNase-/RNase-free
- 95 k PA (14psi) pressure tested
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$444.36 per case
In Stock
Product Number | 430290 |
Qty./Pk | 25 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Capacity | 50 mL |
Tube Style | Centrifuge |
Bottom Style | Conical |
Top Style | Threaded |
Maximum RCF | 15500 xg |
Graduations | Yes |
Graduation Interval | 2.5 mL |
Color | Clear |
Cap Style | Plug seal |
Cap Material | High density polyethylene |
Cap Diameter | 35.2 mm (approx.) |
Cap Color | Orange |
Sterile | Yes |
Self Standing | No |
O.D. | 29.1 |
Length | 114.4 mm (approx.) |
Feature | Disposable |
Rack | Yes |
Application | Diagnostics |
Product Material | Polypropylene |
- Quality Certificate - Lot No.07724009
- Quality Certificate - Lot No.05024032
- Quality Certificate - Lot No.05024031
- Quality Certificate - Lot No.03524055
- Quality Certificate - Lot No.02424019
- Quality Certificate - Lot No.01724003
- Quality Certificate - Lot No.00524601
- Quality Certificate - Lot No.35523011
- Quality Certificate - Lot No.35423018
- Quality Certificate - Lot No.35423017
- Quality Certificate - Lot No.35323013
- Quality Certificate - Lot No.33023022
- Quality Certificate - Lot No.32923023
- Quality Certificate - Lot No.32923022
- Quality Certificate - Lot No.32223009
- Quality Certificate - Lot No.31723007
- Quality Certificate - Lot No.31623010
- Quality Certificate - Lot No.31623009
- Quality Certificate - Lot No.31523015
- Quality Certificate - Lot No.31123007
- Quality Certificate - Lot No.31023048
- Quality Certificate - Lot No.31023044
- Quality Certificate - Lot No.30423601
- Quality Certificate - Lot No.29823003
- Quality Certificate - Lot No.29823002
- Quality Certificate - Lot No.29723023
- Quality Certificate - Lot No.29723022
- Quality Certificate - Lot No.29023601
- Quality Certificate - Lot No.28423043
- Quality Certificate - Lot No.28323024