
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 4 mL Internal Threaded Polypropylene Cryogenic Vial with Round Bottom
Product Number430490

Learn More

- 4 mL capacity with round bottom
- Black graduations and larger marking spots for easier filling and sample identification
- Manufactured from polypropylene to withstand temperatures to -196°C
- Silicone washer for a secure seal
- Vials may be color coded with inserts (see Cat. No. 430499)
- Sterilized by gamma radiation
- Nonpyrogenic and DNase/RNase-free
WARNING: Do not use cryogenic vials or Cryogenic Vial Storage boxes in the liquid phase of liquid nitrogen. Only store in the vapor phase above the liquified gas. Always use appropriate safety equipment when removing vials from cryogenic storage.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
437,19 € per case
Out of Stock
Product Number | 430490 |
Qty./Pk | 50 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Bar Coded | No |
Bottom Style | Round |
Cap Color | Orange |
Cap Material | Polypropylene |
Cap Style | Internal threaded |
Capacity | 4 mL |
Color | Natural |
Self Standing | No |
Silcone Washer | Yes |
Sterile | Yes |
Product Material | Polypropylene |
Application | Diagnostics |
- Quality Certificate - Lot No.10325002
- Quality Certificate - Lot No.01525274
- Quality Certificate - Lot No.35124001
- Quality Certificate - Lot No.34924001
- Quality Certificate - Lot No.34724001
- Quality Certificate - Lot No.33024017
- Quality Certificate - Lot No.32424037
- Quality Certificate - Lot No.31624029
- Quality Certificate - Lot No.26124010
- Quality Certificate - Lot No.25524056
- Quality Certificate - Lot No.25424003
- Quality Certificate - Lot No.16924026
- Quality Certificate - Lot No.16324043
- Quality Certificate - Lot No.14424015
- Quality Certificate - Lot No.13424011
- Quality Certificate - Lot No.10224050
- Quality Certificate - Lot No.09924006
- Quality Certificate - Lot No.19222063
- Quality Certificate - Lot No.19022026
- Quality Certificate - Lot No.18922034
- Quality Certificate - Lot No.18522060
- Quality Certificate - Lot No.18522059
- Quality Certificate - Lot No.17422040
- Quality Certificate - Lot No.16922055
- Quality Certificate - Lot No.16722018
- Quality Certificate - Lot No.16722017
- Quality Certificate - Lot No.16522070
- Quality Certificate - Lot No.16522015
- Quality Certificate - Lot No.16422016
- Quality Certificate - Lot No.14422057