Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 500 mL Bottle Top Vacuum Filter, 0.22 µm Pore 33.2cm² CA Membrane, Fits 45 mm Diameter Necks, Sterile, 12/Case
Product Number430513

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Fits plastic or glass media bottles with 45mm neck sizes.
- Cellulose acetate (CA) membranes provide fast flow rates and low protein binding and are good for filtering cell culture media.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$121.81 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 430513 |
Qty./Pk | 1 / Pk |
Qty./Cs | 12 / Cs |
Brand | Corning® |
Filter Style | Vacuum bottle top |
Funnel Capacity | 500 mL |
Membrane Material | Cellulose acetate |
Membrane Pore Size | 0.22 µm |
Membrane Area | 33.2 cm² |
Packaging | Individually wrapped |
Neck Diameter | 45 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09625005
- Quality Certificate - Lot No.07125004
- Quality Certificate - Lot No.05725003
- Quality Certificate - Lot No.00725002
- Quality Certificate - Lot No.00725001
- Quality Certificate - Lot No.30224006
- Quality Certificate - Lot No.26324005
- Quality Certificate - Lot No.16124004
- Quality Certificate - Lot No.14824003
- Quality Certificate - Lot No.03724002
- Quality Certificate - Lot No.00424001
- Quality Certificate - Lot No.32523001
- Quality Certificate - Lot No.17822005
- Quality Certificate - Lot No.14222004
- Quality Certificate - Lot No.11722003
- Quality Certificate - Lot No.10222002
- Quality Certificate - Lot No.10022001
- Quality Certificate - Lot No.21121001
- Quality Certificate - Lot No.34620007
- Quality Certificate - Lot No.34520006
- Quality Certificate - Lot No.34420005
- Quality Certificate - Lot No.11120004
- Quality Certificate - Lot No.06920003
- Quality Certificate - Lot No.06220002
- Quality Certificate - Lot No.00320001
- Quality Certificate - Lot No.27719008
- Quality Certificate - Lot No.24119007
- Quality Certificate - Lot No.19919006
- Quality Certificate - Lot No.15819005
- Quality Certificate - Lot No.14919004