Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 60 mm Not TC-treated Culture Dish
Product Number430589

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Approximate growth surface area is 21cm²
- Actual inside growth surface diameter is 51.4mm
- Height is 15mm
- Manufactured from optically-clear virgin polystyrene
- Not treated for cell attachment, for applications where cell attachment is not desired
- Sterile and nonpyrogenic
- Have stacking beads to aid in handling
- Supplied with vents to provide consistent gas exchange

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$199.67 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 430589 |
Qty./Pk | 20 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Dish Style | Petri |
Petri Dish Style | 60 mm |
Top Style | Plain |
Surface Treatment | Not Treated |
Cell Growth Area | 21 cm² |
Recommended Medium Volume | 4.2 - 6.3 mL |
Feature | Disposable |
Diameter | 51.4 mm (approx.) |
Height | 15 mm (approx.) |
Dish Type | Stackable |
Vented | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.35124003
- Quality Certificate - Lot No.23324002
- Quality Certificate - Lot No.11024001
- Quality Certificate - Lot No.30123002
- Quality Certificate - Lot No.03923001
- Quality Certificate - Lot No.21821002
- Quality Certificate - Lot No.00521001
- Quality Certificate - Lot No.06920001
- Quality Certificate - Lot No.30119002
- Quality Certificate - Lot No.06019001
- Quality Certificate - Lot No.34818003
- Quality Certificate - Lot No.18418002
- Quality Certificate - Lot No.04818001
- Quality Certificate - Lot No.29317002
- Quality Certificate - Lot No.14617001
- Quality Certificate - Lot No.35416003
- Quality Certificate - Lot No.09316002
- Quality Certificate - Lot No.05516001
- Quality Certificate - Lot No.27315003
- Quality Certificate - Lot No.16715002
- Quality Certificate - Lot No.10315001
- Quality Certificate - Lot No.31714005
- Quality Certificate - Lot No.22714004
- Quality Certificate - Lot No.14914003
- Quality Certificate - Lot No.07814002
- Quality Certificate - Lot No.03514001
- Quality Certificate - Lot No.33013004
- Quality Certificate - Lot No.26313003
- Quality Certificate - Lot No.26213002
- Quality Certificate - Lot No.12813001