Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 15 mL PP Centrifuge Tubes, Rack Packed with CentriStar™ Cap, Sterile, 50/Rack, 500/Case
Product Number430790
(This is the suggested replacement for 431650)
Corning® 15 mL clear polypropylene (PP) centrifuge tubes come with the advanced polyethylene CentriStar™ caps and are packed 50 per rack. The CentriStar™ Cap has a easy-on/easy-off flat top and offers advanced ergonomics with its wider knurls and roll-over edge design for easier gripping. This leak-proof design comes with a revolutionary plug feature that virtually eliminates all seepage when used under recommended conditions.
- Superior Performance
- Maximum RCF is 12,500 xg
- Temperature range from -80°C to 120°C
- 5 year shelf life
- Ease of Use
- Leak proof design
- Easy-on/easy-off cap
- Clear accurate graduations
- Large white marking spot
- Reliable Quality
- RNase-/DNase-free
- Heavy-metal-free color concentrate
- Medical grade polypropylene
- Nonpyrogenic
- Sterile
Please check our Resource Library for information on the physical and chemical properties of Corning plastic centrifuge tubes as well as important suggestions for safe use.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$312.88 per case
In Stock
| Product Number | 430790 |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Corning® |
| Capacity | 15 mL |
| Tube Style | Centrifuge |
| Bottom Style | Conical |
| Top Style | Threaded |
| Maximum RCF | 12500 xg |
| Graduations | Yes |
| Graduation Interval | 0.5 mL |
| Color | Clear |
| Cap Style | CentriStar |
| Cap Material | High density polyethylene |
| Cap Diameter | 22.6 mm (approx.) |
| Cap Color | Orange |
| Sterile | Yes |
| Self Standing | No |
| O.D. | 17.5 mm (approx.) |
| Length | 118.5 mm (approx.) |
| Feature | Disposable |
| Rack | Yes |
| Graduation Range | 1.5 - 14.5 mL |
| Application | Diagnostics |
| Product Material | Polypropylene |
- Quality Certificate - Lot No.08326601
- Quality Certificate - Lot No.07826601
- Quality Certificate - Lot No.07826006
- Quality Certificate - Lot No.07826005
- Quality Certificate - Lot No.07726009
- Quality Certificate - Lot No.07726008
- Quality Certificate - Lot No.07226601
- Quality Certificate - Lot No.06526601
- Quality Certificate - Lot No.06026601
- Quality Certificate - Lot No.05726601
- Quality Certificate - Lot No.05026005
- Quality Certificate - Lot No.04926007
- Quality Certificate - Lot No.04926006
- Quality Certificate - Lot No.04826006
- Quality Certificate - Lot No.04726034
- Quality Certificate - Lot No.03726601
- Quality Certificate - Lot No.03226601
- Quality Certificate - Lot No.03026601
- Quality Certificate - Lot No.02526601
- Quality Certificate - Lot No.02126601
- Quality Certificate - Lot No.01526007
- Quality Certificate - Lot No.01426013
- Quality Certificate - Lot No.01426012
- Quality Certificate - Lot No.01326011
- Quality Certificate - Lot No.01326010
- Quality Certificate - Lot No.01226038
- Quality Certificate - Lot No.01226037
- Quality Certificate - Lot No.34525601
- Quality Certificate - Lot No.34425601
- Quality Certificate - Lot No.34325601