Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 50 mL PP Centrifuge Tubes, Conical Bottom with CentriStar™ Cap, Rack Packed, Sterile, 25/Rack, 500/Case
Product Number430828

Learn More

(This is the suggested replacement for 431653 and 431090)
Corning® 50 mL clear polypropylene (PP) conical bottom centrifuge tubes come with the advanced polyethylene CentriStar™ caps and are packed 25 per rack. The CentriStar™ cap has an easy-on/easy-off flat top and offers advanced ergonomics with its wider knurls and roll-over edge design for easier gripping. This leak-proof design comes with a revolutionary plug feature that virtually eliminated all seepage when used under recommended conditions.
- Superior Performance
- Maximum RCF is 17,000 xg
- Temperature range from -80°C to 120°C
- 5 year shelf life
- Ease of Use
- Leak proof design
- Easy-on/easy-off cap
- Clear accurate graduations
- Large white marking spots
- Reliable Quality
- RNase-/DNase-free
- Heavy-metal-free color concentrate
- Nonpyrogenic
- Sterile

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$436.88 per case
In Stock
Product Number | 430828 |
Qty./Pk | 25 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Capacity | 50 mL |
Tube Style | Centrifuge |
Bottom Style | Conical |
Top Style | Threaded |
Maximum RCF | 17000 xg |
Graduations | Yes |
Graduation Interval | 2.5 mL |
Color | Clear |
Cap Style | CentriStar |
Cap Material | High density polyethylene |
Cap Diameter | 34.7 mm (approx.) |
Cap Color | Orange |
Sterile | Yes |
Self Standing | No |
O.D. | 29.1 mm (approx.) |
Length | 114.4 mm (approx.) |
Feature | Disposable |
Rack | Yes |
Application | Diagnostics |
Product Material | Polypropylene |
- Quality Certificate - Lot No.11825601
- Quality Certificate - Lot No.11025601
- Quality Certificate - Lot No.10425601
- Quality Certificate - Lot No.10025028
- Quality Certificate - Lot No.09925024
- Quality Certificate - Lot No.09825025
- Quality Certificate - Lot No.09725601
- Quality Certificate - Lot No.09625021
- Quality Certificate - Lot No.09525022
- Quality Certificate - Lot No.09425019
- Quality Certificate - Lot No.09325024
- Quality Certificate - Lot No.09225019
- Quality Certificate - Lot No.09125601
- Quality Certificate - Lot No.09125068
- Quality Certificate - Lot No.08525601
- Quality Certificate - Lot No.07925601
- Quality Certificate - Lot No.07325601
- Quality Certificate - Lot No.07125007
- Quality Certificate - Lot No.06625601
- Quality Certificate - Lot No.06325601
- Quality Certificate - Lot No.06125025
- Quality Certificate - Lot No.06025601
- Quality Certificate - Lot No.06025071
- Quality Certificate - Lot No.06025063
- Quality Certificate - Lot No.05525601
- Quality Certificate - Lot No.05525038
- Quality Certificate - Lot No.04925601
- Quality Certificate - Lot No.04825040
- Quality Certificate - Lot No.04325601
- Quality Certificate - Lot No.04125601