More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 50 mL PP Centrifuge Tubes, Conical Bottom with CentriStar™ Cap, Bulk Packed, Sterile, 25/Pack, 500/Case
Product Number430829
Learn More
Corning® 50 mL clear polypropylene (PP) conical bottom centrifuge tubes come with the advanced polyethylene CentriStar™ caps and are bulk packed 25 per bulk bag. Foam racks can be purchased separately. The CentriStar™ cap has an easy-on/easy-off flat top and offers advanced ergonomics with its wider knurls and roll-over edge design for easier gripping. This leak-proof design comes with a revolutionary plug feature that virtually eliminated all seepage when used under recommended conditions.
- Superior Performance
- Maximum RCF is 17,000 xg
- Temperature range from -80°C to 120°C
- 5 year shelf life
- Ease of Use
- Leak proof design
- Easy-on/easy-off cap
- Clear accurate graduations
- Large white marking spots
- Reliable Quality
- RNase-/DNase-free
- Heavy-metal-free color concentrate
- Nonpyrogenic
- Sterile
- One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
- Bulk centrifuge tubes cut down on the need for styrofoam racks.
$414.73 per case
In Stock
Product Number | 430829 |
Qty./Pk | 25 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Capacity | 50 mL |
Tube Style | Centrifuge |
Bottom Style | Conical |
Top Style | Threaded |
Maximum RCF | 17000 xg |
Graduations | Yes |
Graduation Interval | 2.5 mL |
Color | Clear |
Cap Style | CentriStar |
Cap Material | High density polyethylene |
Cap Diameter | 34.7 mm (approx.) |
Cap Color | Orange |
Sterile | Yes |
Self Standing | No |
O.D. | 29.1 mm (approx.) |
Length | 114.4 mm (approx.) |
Feature | Disposable |
Rack | No |
Application | Diagnostics |
Product Material | Polypropylene |
- Quality Certificate - Lot No.08124601
- Quality Certificate - Lot No.07824601
- Quality Certificate - Lot No.07524601
- Quality Certificate - Lot No.07324601
- Quality Certificate - Lot No.06924601
- Quality Certificate - Lot No.06624601
- Quality Certificate - Lot No.06624011
- Quality Certificate - Lot No.06624010
- Quality Certificate - Lot No.06424601
- Quality Certificate - Lot No.06124601
- Quality Certificate - Lot No.06024601
- Quality Certificate - Lot No.06024036
- Quality Certificate - Lot No.05024601
- Quality Certificate - Lot No.04524059
- Quality Certificate - Lot No.04124006
- Quality Certificate - Lot No.04024043
- Quality Certificate - Lot No.04024006
- Quality Certificate - Lot No.03924052
- Quality Certificate - Lot No.03924051
- Quality Certificate - Lot No.03524021
- Quality Certificate - Lot No.03524008
- Quality Certificate - Lot No.03424010
- Quality Certificate - Lot No.03424008
- Quality Certificate - Lot No.03324602
- Quality Certificate - Lot No.03324601
- Quality Certificate - Lot No.03324011
- Quality Certificate - Lot No.03324010
- Quality Certificate - Lot No.03224602
- Quality Certificate - Lot No.03224009
- Quality Certificate - Lot No.03124019