Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 1000 mL Bottle Top Vacuum Filter, 0.22 µm Pore 54.5cm² PES Membrane, Fits 45 mm Diameter Necks, Sterile, 12/Case
Product Number431174

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Fits plastic or glass media bottles with 45mm neck sizes.
- Polyethersulfone (PES) membranes provide the fastest flow rates, the lowest protein binding and low extractables and are best for filtering cell culture media.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$192.58 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 431174 |
Qty./Pk | 1 / Pk |
Qty./Cs | 12 / Cs |
Brand | Corning® |
Filter Style | Vacuum bottle top |
Funnel Capacity | 1000 mL |
Membrane Material | Polyethersulfone |
Membrane Pore Size | 0.22 µm |
Membrane Area | 54.5 cm² |
Packaging | Individually wrapped |
Neck Diameter | 45 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08525002
- Quality Certificate - Lot No.03225001
- Quality Certificate - Lot No.35224010
- Quality Certificate - Lot No.31324009
- Quality Certificate - Lot No.29024008
- Quality Certificate - Lot No.25224007
- Quality Certificate - Lot No.25124006
- Quality Certificate - Lot No.21624005
- Quality Certificate - Lot No.18224004
- Quality Certificate - Lot No.08424003
- Quality Certificate - Lot No.08324002
- Quality Certificate - Lot No.03024001
- Quality Certificate - Lot No.29523004
- Quality Certificate - Lot No.21323003
- Quality Certificate - Lot No.19323002
- Quality Certificate - Lot No.01223001
- Quality Certificate - Lot No.26922009
- Quality Certificate - Lot No.21822008
- Quality Certificate - Lot No.20222007
- Quality Certificate - Lot No.11022006
- Quality Certificate - Lot No.04122005
- Quality Certificate - Lot No.04022004
- Quality Certificate - Lot No.03622003
- Quality Certificate - Lot No.03522002
- Quality Certificate - Lot No.03322001
- Quality Certificate - Lot No.20021004
- Quality Certificate - Lot No.19821003
- Quality Certificate - Lot No.19721002
- Quality Certificate - Lot No.06821001
- Quality Certificate - Lot No.20720006