Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® CoolCell® LX, Cell Freezing Container, for 12 x 1 mL or 2 mL Cryogenic Vials, Pink
Product Number432004

Corning CoolCell LX, in combination with a -80°C freezer, will provide alcohol-free freezing at the rate of -1°C/minute that is ideal for cryopreservation of most cells and cell lines. Using a combination of uniform-density cross-linked polyethylene foam, a solid state core, and radial vial symmetry, freezing profiles are consistent and reproducible. The foam is non-absorbent and will impose negligible change in the freezer environment; thereby protecting nearby frozen samples. The low heat content also ensures that CoolCell LX containers will rapidly return to room temperature when removed from freezer.
- For 12 standard 1.0 mL to 2.0 mL cryogenic vials.
- Radially symmetric for uniform vial freezing.
- Numbered wells for easy sample identification.
- Beveled lid for secure gripping and easy opening.
- Exposed vial tops when lid is open for quick, organized removal of frozen samples.
$189.81 per case
Out of Stock
Product Number | 432004 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Application | Diagnostics |

Corning® CoolCell® 2 mL Filler Vials for Use with CoolCell LX and CoolCell FTS30 Containers
432076In Stock