Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® CoolCell® FTS30, Freezing Container, for 30 x 1 mL or 2 mL Cryogenic Vials, Purple
Product Number432006

CoolCell FTS30 utilizes a solid state core and controlled microconvection technology to evenly draw in -80°C freezer air through a bottom base vent, uniformly disperse the cold air around each vial in the central chamber and then release the thermal load from the vials through a top vent choke. The inner vial module holds 30 cryogenic vials and can be removed in one step. Each vial achieves a uniform and reproducible -1°C/minute freezing profile and thermal profiles are highly reproducible. Due to the low thermal mass of the uniform-density cross-linked polyethylene foam container, freezing can be conducted without a rise in local freezer temperature, thereby protecting nearby samples.
- For 30 standard 1.0 mL to 2.0 mL cryogenic vials.
- Controlled micro-convection for uniform freezing of 30 vials.
- Removable vial tray for one-step transfer of samples into and out of freezing chamber.
$519.36 per case
Out of Stock
Product Number | 432006 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Application | Diagnostics |

Corning® CoolCell® 2 mL Filler Vials for Use with CoolCell LX and CoolCell FTS30 Containers
432076In Stock