Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® CoolRack 15mL, Holds 9 x 15mL Conical Centrifuge Tubes
Product Number432061

Corning CoolRack thermo-conductive tube modules eliminate variability which originates from tubes placed directly into ice, dry ice, alcohol baths, water baths and other temperature sources. Place the CoolRack module directly onto a temperature source between -196°C to >100°C and it will rapidly adapt to that temperature.
- Ensures +/- 0.1°C temperature uniformity across all tubes when cooling, snap freezing, heating or thawing.
- All CoolRack modules may be autoclaved, high heat sterilized or decontaminated with bleach, alcohol or other disinfectants or lab detergents.
- Suggested applications include cooling reagents such as restriction enzymes, dNTPs and antibodies, alcohol-free dry ice snap freezing of tissue, virus and bacteria samples and bench top cryogenic tube sorting in liquid nitrogen.
- Certain CoolRack modules are SBS-compatible.
$316.73 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 432061 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Specifications Documents
Compatible Accessories
Available Certificates