More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Ice Pan, Rectangular, Maxi 9L, Purple
Product Number432099
Corning ice pans and buckets are multi-purpose pans and buckets that are a great non-toxic alternative to conventional ice pans. EVA has little or no odor, is inert and used in biomedical engineering applications such as drug delivery devices. The multi-purpose containers are highly insulative, stackable, unbreakable, lightweight and leak-proof. Containers will not "sweat" or deform and have a textured finish on the bottom to prevent slipping on the benchtop. Ideal for use with ice, dry ice (-78°), liquid nitrogen (-196°), alcohol or saline solutions, or warm solutions (+93°C).Available in five sizes and seven vibrant colors. It can be cleaned with soap and water, 10% bleach or 70% alcohol.
- Non-toxic, recyclable ethyl-vinyl acetate (EVA) foam containers for use with ice, dry ice, liquid nitrogen, alcohol slurries.
- Will not sweat, leak or skid on bench.
$154.88 per case
In Stock
Product Number | 432099 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Color | Purple |
- Quality Certificate - Lot No.06916018
- Quality Certificate - Lot No.06916008
- Quality Certificate - Lot No.06916006
- Quality Certificate - Lot No.06916003
- Quality Certificate - Lot No.32315007
- Quality Certificate - Lot No.3K15HC01
- Quality Certificate - Lot No.3J06HC01
- Quality Certificate - Lot No.3J05HC01
- Quality Certificate - Lot No.3I27HC01
- Quality Certificate - Lot No.3I26HC01
- Quality Certificate - Lot No.3I08HC01
- Quality Certificate - Lot No.3G21HC01
- Quality Certificate - Lot No.3A00HC01