Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Ice Bucket with Lid, Round, 4L, Purple
Product Number432128

Corning ice pans and buckets are multi-purpose pans and buckets that are a great non-toxic alternative to conventional ice pans. EVA has little or no odor, is inert and used in biomedical engineering applications such as drug delivery devices. The multi-purpose containers are highly insulative, stackable, unbreakable, lightweight and leak-proof. Containers will not "sweat" or deform and have a textured finish on the bottom to prevent slipping on the benchtop. Ideal for use with ice, dry ice (-78°), liquid nitrogen (-196°), alcohol or saline solutions, or warm solutions (+93°C).Available in five sizes and seven vibrant colors. It can be cleaned with soap and water, 10% bleach or 70% alcohol.
- Non-toxic, recyclable ethyl-vinyl acetate (EVA) foam containers for use with ice, dry ice, liquid nitrogen, alcohol slurries.
- Will not sweat, leak or skid on bench.
Product Number | 432128 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Color | Purple |
- Quality Certificate - Lot No.06916037
- Quality Certificate - Lot No.06916030
- Quality Certificate - Lot No.32315036
- Quality Certificate - Lot No.9009
- Quality Certificate - Lot No.5A23HC04
- Quality Certificate - Lot No.4L12HC04
- Quality Certificate - Lot No.4J21HC04
- Quality Certificate - Lot No.4H09HC04
- Quality Certificate - Lot No.4G05HC04
- Quality Certificate - Lot No.4D24HC04
- Quality Certificate - Lot No.4C27HC04
- Quality Certificate - Lot No.3I20HC04
- Quality Certificate - Lot No.3H11HC04
- Quality Certificate - Lot No.3H10HC04
- Quality Certificate - Lot No.3A00HC04