Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® CoolCell® LX, Cell Freezing Container, for 12 x 1 mL or 2 mL Cryogenic Vials, 4-Pack, Purple, Orange, Green, and Pink
Product Number432138

Corning CoolCell LX, in combination with a -80°C freezer, will provide alcohol-free freezing at the rate of -1°C/minute that is ideal for cryopreservation of most cells and cell lines. Using a combination of uniform-density cross-linked polyethylene foam, a solid state core, and radial vial symmetry, freezing profiles are consistent and reproducible. The foam is non-absorbent and will impose negligible change in the freezer environment; thereby protecting nearby frozen samples. The low heat content also ensures that CoolCell LX containers will rapidly return to room temperature when removed from freezer.
- For 12 standard 1.0 mL to 2.0 mL cryogenic vials.
- Numbered wells for easy sample identification.
- Beveled lid for secure gripping and easy opening.
$683.32 per case
Less than 10 in Stock
Product Number | 432138 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | Corning® |
Color | Purple Orange Green Pink |
Diameter | 11.7 cm (approx.) |
Height | 10.13 cm |
Well Diameter | 12.7 mm |
Application | Diagnostics |

Corning® CoolCell® 2 mL Filler Vials for Use with CoolCell LX and CoolCell FTS30 Containers
432076In Stock