More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® PET Bottle, 500 mL, Graduated, 31 mm Screw Cap validated against IATA, Sterile, Triple-bagged, Pre-assembled, 12/Tray, 48/Case
Product Number432233
Polyethylene terephthalate (PET) bottles are ideal for storage and sampling of media, biologicals, and other aqueous solutions. The PET resin makes the bottle lightweight, break-resistant and as transparent as glass.
Features:
- Packaged in two convenient outer bags closed with a tied band and one shrink-wrapped tray to assure cleanliness
- Break-resistant bottles are an ergonomic and easy to handle alternative to glass
- Bottles are sterilized to 10⁻⁶ SAL and nonpyrogenic
- Leakproof performance validated against IATA standards, 31.7mm HDPE screw cap
- Molded graduations for accurate measurements
- USP class VI compliant bottles are validated non-cytotoxic and nonhemolytic
$201.98 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 432233 |
Qty./Pk | 12 / Pk |
Qty./Cs | 48 / Cs |
Brand | Corning® |
Capacity | 500 mL |
Cap Style | Leakproof Cap |
Cap Color | Natural |
Sterile | Yes |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents