More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® MP4I Four Position 1L Capacity Stirrer, 120V/60Hz
Product Number440824
This Corning® four position stirrer has integral controls that can accommodate up to four one-liter vessels. It operates on 120V/60Hz.
- Compact design saves valuable bench space
- Offers powerful stirring from 350 to 2000 rpm.
- Rugged lightweight glass filled resin case
- Two-year warranty
$1,451.07 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 440824 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Specifications Documents
Compatible Accessories