Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
5 mL Stripette™ Serological Pipets, Polystyrene, Individually Paper/Plastic Wrapped, Sterile, 50/Bag, 200/Case
Product Number4487
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$131.44 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 4487 |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 200 / Cs |
| Brand | Corning® |
| Capacity | 5 mL |
| Pipet Style | Serological |
| Tip Shape | Round |
| Feature | Disposable |
| Graduation Interval | 0.1 mL |
| Negative Graduation | 2.5 mL |
| Color Coded Stripe | Blue |
| Sterile | Yes |
| Packaging | Individually wrapped paper-plastic |
| Length | 348 mm (approx.) |
| Application | Diagnostics |
| Product Material | Polystyrene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12426516
- Quality Certificate - Lot No.10426515
- Quality Certificate - Lot No.10326007
- Quality Certificate - Lot No.10126015
- Quality Certificate - Lot No.10026013
- Quality Certificate - Lot No.09826035
- Quality Certificate - Lot No.09726514
- Quality Certificate - Lot No.09726047
- Quality Certificate - Lot No.09626037
- Quality Certificate - Lot No.09326035
- Quality Certificate - Lot No.09226005
- Quality Certificate - Lot No.09126513
- Quality Certificate - Lot No.09126005
- Quality Certificate - Lot No.08926018
- Quality Certificate - Lot No.08926017
- Quality Certificate - Lot No.08426512
- Quality Certificate - Lot No.08426037
- Quality Certificate - Lot No.08326031
- Quality Certificate - Lot No.08226051
- Quality Certificate - Lot No.08126017
- Quality Certificate - Lot No.07926027
- Quality Certificate - Lot No.07826040
- Quality Certificate - Lot No.07726017
- Quality Certificate - Lot No.07626002
- Quality Certificate - Lot No.07426511
- Quality Certificate - Lot No.06926510
- Quality Certificate - Lot No.06226509
- Quality Certificate - Lot No.05526508