Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Reusable Gas and Media Handling Fitting with Triple 1/8“ Inlets (2 long, 1 short tube) for 3L Angled Sidearm Flasks
Product Number4519-167
Fits 3L Angled Sidearm Spinner Flasks. Sidearm fittings for used for a variety of functions in angled sidearm Spinner Flasks during cell culture. Combination angled sidearm fittings provide a convenient way of transferring media into or out of flasks aseptically. They can also be used to sparge the cell culture medium directly, or the headspace above the cell culture medium, with gases to enhance cell production. The fittings are comprised of a PET insert with a fluorocarbon O-ring and a polypropylene-sealing cap. Two 316 stainless steel tubes extend to the bottom of the flask; the third is a shorter 6” length. 1/8
$708.43 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 4519-167 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Tubing Style | Angled |
| Fits Flask Size | 3 L |
| Tubing Diameter | 1/8 Inch |
| Sterile | No |
| Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23722005
- Quality Certificate - Lot No.32421002
- Quality Certificate - Lot No.16621002
- Quality Certificate - Lot No.05220001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.30603001
- Quality Certificate - Lot No.23408001
- Quality Certificate - Lot No.09108999