Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1-200 µL Universal Fit Racked Pipette Tips, Yellow, Sterile, 10 Racks/Case, 960 Tips/Case
Product Number4860
Corning® Universal Fit racked polypropylene pipette tips are designed to assure a reliable fit with all major brand pipettors. Please check our Technical Information Listing on our Pipette Tip Compatibility Guide for additional pipette tip fit information.
- Graduated at the 10, 50 and 100 µL volumes
- 96 tips/rack
- Exceptional durability - all Corning® tip racks stand up to the demands of use with multichannel pipettors and withstand repeated autoclaving cycles
- Beveled orifice helps ensure accurate fluid delivery.
- Sterile
- RNase-/DNase-free and nonpyrogenic.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$71.92 per case
In Stock
| Product Number | 4860 |
| Qty./Pk | 96 / Pk |
| Qty./Cs | 960 / Cs |
| Brand | Corning® |
| Tip Format | 96 Tips/Rack |
| Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Filter | No |
| Sterile | Yes |
| Autoclavable | Yes |
| Color | Yellow |
| Feature | Disposable |
- Quality Certificate - Lot No.19026025
- Quality Certificate - Lot No.17726026
- Quality Certificate - Lot No.17726025
- Quality Certificate - Lot No.17626019
- Quality Certificate - Lot No.09726023
- Quality Certificate - Lot No.30525002
- Quality Certificate - Lot No.28225012
- Quality Certificate - Lot No.27925033
- Quality Certificate - Lot No.23625004
- Quality Certificate - Lot No.23525006
- Quality Certificate - Lot No.16425014
- Quality Certificate - Lot No.14425022
- Quality Certificate - Lot No.14325039
- Quality Certificate - Lot No.14225041
- Quality Certificate - Lot No.06625012
- Quality Certificate - Lot No.06525017
- Quality Certificate - Lot No.06425017
- Quality Certificate - Lot No.06325024
- Quality Certificate - Lot No.29324017
- Quality Certificate - Lot No.28424028
- Quality Certificate - Lot No.28224025
- Quality Certificate - Lot No.27924030
- Quality Certificate - Lot No.27724026
- Quality Certificate - Lot No.27524001
- Quality Certificate - Lot No.27224019
- Quality Certificate - Lot No.01324021
- Quality Certificate - Lot No.01224043
- Quality Certificate - Lot No.32523028
- Quality Certificate - Lot No.25523017
- Quality Certificate - Lot No.25423076