More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 1L Wide Mouth Erlenmeyer Flasks with Heavy Duty Rim
Product Number5100-1L
These 1L PYREX® wide mouth Erlenmeyer flasks are especially recommended for use as titration flasks and are designed with heavy duty rims to reduce chipping. For convenience, these flasks are graduated in durable white enamel to show the approximate capacity and have an extra large marking spot. They require a No. 11 rubber stopper for sealing. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance.
$363.23 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 5100-1L |
Qty./Pk | 6 / Pk |
Qty./Cs | 24 / Cs |
Brand | PYREX® |
Capacity | 1000 mL |
Top Style | Heavy duty rim |
Neck Style | Wide Mouth |
Stopper Style | No stopper |
Feature | Reusable |
Graduation Interval | 50 mL |
Rubber Stopper No. | 11 |
Height | 292 mm (approx.) |
O.D. | 122.2 mm (approx.) |
Flask Style | Erlenmeyer |
Sterile | No |
Graduation Range | 250 - 1000 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03124002
- Quality Certificate - Lot No.02722002
- Quality Certificate - Lot No.16819002
- Quality Certificate - Lot No.03717002
- Quality Certificate - Lot No.16716002
- Quality Certificate - Lot No.34514002
- Quality Certificate - Lot No.10013002
- Quality Certificate - Lot No.06713002
- Quality Certificate - Lot No.19411002
- Quality Certificate - Lot No.10910002
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.22008002
- Quality Certificate - Lot No.20106000
- Quality Certificate - Lot No.13707004
- Quality Certificate - Lot No.11067002
- Quality Certificate - Lot No.11007002
- Quality Certificate - Lot No.09106999